HUBBELL CANADA
Hubbell Canada_1204-1-hv
Hubbell Canada_1204-1-hv
play
3D View
Made in Canada

347V Device Box, Gangable, 2-1/2 In. Deep, 15.7 Cu. In., Recessed Ears, Raised Ground Screw, 1/2 In. Ko (50-Pack), 12041HV

Brand:

TradeSelect

Catalog ID:

12041HV

347V Device Box, Gangable, 2-1/2 in. Deep, 15.7 Cu. In., Recessed Ears, Raised ground screw, 1/2 in. KO (50-Pack).

All 347 Volt boxes have tapped holes with vertical spacing of 3.531" to accommodate 347 Volt switches, 1204 series boxes feature 2.25" spacing between gangs. Use tradeSELECT wallplates with HV suffixes, HV version of MBD and MBS series boxes feature 1.812" spacing between gangs. Use tradeSELECT wall plates with HVR suffixes

Product details

General

Application

347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting.

Bracket Type

No Bracket

Catalog Number

12041HV

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

2 x 1/2 in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Sub Brand

tradeSELECT

Type

Box

UPC

626463001301

Wiring System

Conduit

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.41 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

2800

Resources and downloads

Sales Drawings

3D AR Model