HUBBELL CANADA
WBP_1224RRSCRW20_PRODIMAGE
WBP_1224RRSCRW20_PRODIMAGE

Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24

Brand:

Hubbell Premise Wiring

Catalog ID:

1224RRSCRW20

Cabinet Components, Mounting Hardware, #12-24 Phillip Screws, 20-Pack.

Phillips Head

Product details

General

Application

Data Centers

Catalog Number

1224RRSCRW20

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

#12-24 Screw Pack, 20 Pieces

Material

Steel

UPC

662620800240

Dimensions

Display Size

#12-24

Logistics

Carton Quantity

25

Pallet Quantity

10800

Resources and downloads