HUBBELL CANADA
Image of 150 150 Weld Metal, Standard Cartridge
Image of 150 150 Weld Metal, Standard Cartridge

150 Weld Metal, Standard Cartridge

Brand: Burndy

Catalog ID: 150

150 Weld Metal, Standard Cartridge.

  • Packed in moisture-resistant plastic cartridges with tight fitting caps
  • Cartridges, along with necessary steel discs, are packed in boxes that are hermetically sealed ensuring the powder arrives in good conditition, dry and ready for fast, positive ignition

Welding Powder Size: 150 GM, Recommended Accessories: B370320-03 Steel Disc

Product details

General

Application

Cartridge Type: Standard

Catalog Number

150

EU RoHS Indicator

Yes

Sub Brand

WELD METAL

Trade Name

BURNDYWeld®

UPC

781810402290

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

80

Pallet Quantity

3600