HUBBELL CANADA
Image of CFBHUB125PVC (2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"
Image of CFBHUB125PVC (2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"
play
play

(2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBHUB125PVC

Concrete Floorboxes, Recessed, (2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

  • Field Installed 1-1/4" PVC Hubs
  • Offset Design Allows for Easy Conduit Installation
  • Mounting Screws Included:Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBHUB125PVC

Color

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Type

Metallic and PVC Floor Boxes

UPC

783585695105

Conductor Related

Cable Entry

(2) PVC Conduit Hubs

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

10

Media

Videos

play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete Floorboxes
play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete PVC Floorboxes