Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1RPLUG2BRZ
2" Flush Replacement Threaded Plug for Round Furniture Feed Covers.
Standard Product
Accessory Type
Replacement Plugs
Application
For Use Furniture Feed Covers
Catalog Number
S1RPLUG2BRZ
Color
Construction
Cast
Construction Material - Main
Composite
EU RoHS Indicator
Contact Manufacturer
Finish Type
Antique Bronze Plated Cover
Item Type
Replacement Flush Threaded Plug
Material
Cast Aluminum
Material - Mounting Hardware
N/A
Mounting Method
Threaded
Mounting Type
Mounts to Furniture Feed Cover
Number Of Outlets
None
Series
Furnitue Feed Covers
Size
2" NPT Thread
Style
Replacement Threaded Plug
Sub Brand
SystemOne Recessed
Type
Accessories
UPC
783585443614
Height
0.5 in
Width
2.56 in
Cable Entry
Through Cover
Industry Standard(s)
cULus