HUBBELL CANADA
BUR_PPHID-264415_CUnitap2PortOffset
BUR_PPHID-264415_CUnitap2PortOffset

BITO2/0, Opposite Side Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BITO2/0

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 2 Sided Entry, 14-2/0 AWG, Al/Cu Rated,1.52 L,1.38 H.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, Wire Entry: Double, Torque: 120 IN-LB, Hex Size (key): 3/16 IN, Conductor Size (run - Range): 14 - 2/0 AWG, Number Of Ports: 2, Wire Strip Length: 11/16 IN, Type Of Insulation: Plastisol

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BITO2/0

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90°C

Trade Name

UNITAPâ„¢

Type

BIT

UPC

781810133552

UPC 12 Digit

7818101335522

Dimensions

Dimension - Height inch

2.13 in

Dimension - Height mm

54.00 mm

Dimension - L Length Overall mm

52.00 mm

Dimension - Length Overall inch

2.03 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67.00 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes