HUBBELL CANADA
Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic
Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic
play
3D View
Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic
+2
Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic

Vapor Barrier Cable Box 1-Gang, Non-Metallic

OR

Brand:

TradeSelect

Catalog ID:

2011FBAR

Vapor Barrier Cable Box 1-Gang, Non-Metallic, 2-3/4 in Deep, 1/2 in Setback.

  • Energy efficient vapour barrier flange provides superior energy savings, reduces air leakage through exterior walls and eliminates the need for separate vapour/air barriers
  • Preset flange at 1/2” for fast positioning
  • Engravings at 5/8”, 1”, 1-1/8’’ and 1-1/4’’ ensure box placement in accurate and consistent depths, while reducing the installation time
  • Lightweight
  • Bright yellow color helps to locate wires in low light levels

Product details

General

Application

Bracket Setback

0.5

Cable Clamps

4

Catalog Number

2011FBAR

Color

Yellow

Material

Thermoplastic Resin

Type

  • Vapor Barrier Box
  • Box

UPC

805035000212

Volume

18

Wiring System

Dimensions

Actual Depth

2.8125 in

Cubic Capacity

46.10546875 cu.in

Depth

2.8125 in

Height

6.25 in

Weight

0.256 lb

Width

3.625 in

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

800