HUBBELL CANADA
WBP_20509002_PRODIMAGE
WBP_20509002_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Discontinued

20509004

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

20509004

SEALING O RING, 1 1/4".

Standard Product

Product details

General

Application

Weatherproofing

Catalog Number

20509004

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

Series

Accessories

Specifications

  • NPT Hub Size - 1 1/4 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326818

Dimensions

Diameter - Inside

1.61 in

Display Size

1 1/4"

Hub Size

1-1/4"

Outside Diameter

2 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Logistics

Carton Quantity

10

Pallet Quantity

16800