WBP_24GCCVRALU_PRODIMAGE
WBP_24GCCVRALU_PRODIMAGE
play
SystemOne Recessed Floor Boxes
play
SystemOne Recessed Floor Boxes

CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Aluminum Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

24GCCVRALU

SystemOne Recessed Floor Box Cover, 2 and 4-Gang, For Concrete Floors, Aluminum Powder Finish.

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant
  • 180 degree cover opening to lay flat and reduce tripping hazards
  • Two large cable egress doors
  • Die cast aluminum cover construction for enhanced durability

Couvercle de surface à profil mince sans option d'insertion avec deux grandes portes de sortie de câbles

Product details

General

Application
Application - For Use On
Concrete
Color
  • Aluminum
  • Aluminium
Construction
Cast Aluminum
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminium
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang
Type
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446431

Dimensions

Length
11.69 in
Width
7.19 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514