HUBBELL CANADA
252S
252S
play
RACO: STAB-IT® II Boxes
play
RACO: STAB-IT® II Boxes
+3
Stab-It II top KO

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail

Brand:

Raco

Catalog ID:

252S

Collection name:

STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail.

Product details

General

Application

Commercial

Bracket Type

No Bracket

Cable Clamps

1

Catalog Number

252S

Color

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169995464

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.685 in

Raised Ground

Yes

Weight

1.231 lb

Width

4.685 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1200

Resources and downloads

Specifications

Certifications

Videos

play
RACO: STAB-IT® II Boxes
play
RACO: STAB-IT® II Boxes

3D Models

Terms and Conditions