HUBBELL CANADA
Image of 25NWBOX 25NWBOX, Silicon Bronze Internal Tooth Lockwasher, 1/4"
Image of 25NWBOX 25NWBOX, Silicon Bronze Internal Tooth Lockwasher, 1/4"

25NWBOX, Silicon Bronze Internal Tooth Lockwasher, 1/4"

Brand:

Burndy

Catalog ID:

25NWBOX

Silicon Bronze Internal Tooth Lockwasher, 1/4 IN Bolt Size.

Product details

General

Catalog Number

25NWBOX

Connector Type

Washer - Internal Tooth Lock

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUMâ„¢

UPC

781810012628

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Outside Diameter inch

0.47 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

48000