HUBBELL CANADA
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X150HEBBOX, 1/4" x 1-1/2" Hexagonal Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

25X150HEBBOX

Silicon Bronze Bolt, 1-12" L, Hexagonal bolts.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

25X150HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

80 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUMâ„¢

UPC

781810819012

UPC 12 Digit

7818108190122

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Length Overall inch

1.5 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50