HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X75HEBBOX, 1/4" x 3/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

25X75HEBBOX

Silicon Bronze Bolt, 1/4-20 IN Thread, Stud Length: 3/4 IN, Hexagonal Head.

Product details

General

Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
80 LBS/in
Material
Bronze, Silicon (DURIUM is a trademark)
Trade Name
DURIUMâ„¢
UPC
781810011287
UPC 12 Digit
7818100112877

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings