* Representative image
2-9/16 in. Cable Protector - Contactor Pack of 100
Request a Quote
Brand:
Raco
Catalog ID:
2709-9
2-9/16 in. Cable Protector - Contactor Pack of 100.
Product details
Resources and downloads
Product details
General
Conduit Type
Cable Protector Plates
EU RoHS Indicator
Contact Manufacturer
Material
2709-9
Type
Partition
Cable Protector Plate
UPC
050169270998
Dimensions
Dimensions
0.531 in x 1.5 in x 2.563 in
Height
2.563 in
Length
0.531 in
Weight
7.029 lb
Width
1.5 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
168
Resources and downloads
Specifications
2709-9
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
SDS
HCC_SDS