Application
Grounding & Bonding
Bolt Hole Type
Double
Catalog Number
HGBL30DB1
Insulation
Non-Insulated
Item Type
Compression Lugs
Material
Tin-plated Copper
Size
3/8" OD, 1" Spaced
Sub Brand
Grounding and Bonding
Type
Lug
UPC
662620619354
Bend (Degrees)
180 °
Conductor Size
3/0 AWG
Industry Standard(s)