HUBBELL CANADA
WBP_31518105BPK100_PRODIMAGE
WBP_31518105BPK100_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.437", Neoprene.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31518106BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.437", Neoprene.

Bulk Packed 100

Product details

General

Application

Replacement Bushings

Catalog Number

31518106BPK100

Color

Color Code

Blue

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Series

Accessories

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .375"-.437" (9.50-11.1)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022536

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.375-0.437 in (90.5-11.1 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10