HUBBELL CANADA
BUR_PPHID-264571_SWBOX
BUR_PPHID-264571_SWBOX

31SWBOX, 5/16" Split Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

31SWBOX

Split Lock Silicon Bronze Washer , Locking washers,for bolt size:5/16.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Features: DURIUM spring type lockwasher has high resiliency and exerts constant pressure on the face of the nut, preventing vibration from loosening the nut

Product details

General

Application

Designed to prevent a nut from loosening

Catalog Number

31SWBOX

Connector Type

Washer - Flat

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

HARDWARE WASHER, DURIUM

Trade Name

DURIUMâ„¢

Type

Split Lock Washer

UPC

781810012574

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.312

Dimension - Inside Diameter inch

0.326

Dimension - Outside Diameter inch

0.586

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50