HUBBELL CANADA
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

31X100HEBBOX, 5/16" x 1" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

31X100HEBBOX

Silicon Bronze Bolt, 5/16-18 IN Thread, Stud Length: 1 IN, Hexagonal Head.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

31X100HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

180 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUMâ„¢

UPC

781810011379

UPC 12 Digit

7818100113799

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Length Overall inch

1 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

48000