HUBBELL CANADA
WBP_3330_PRODIMAGE
WBP_3330_PRODIMAGE

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

3330G

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black.

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3330G

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

30A Single Nylon Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Single Receptacle

Type

Receptacle

UPC

781786619692

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250V AC

Wattage

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads