HUBBELL CANADA
3404
* Representative image
3404
play
RACO: Liquidtight Connectors vs. popular competitor

2-1/2 in. Liquidtight Straight Connector, Uninsulated

Brand:

Raco

Catalog ID:

3410

2-1/2 in. Liquidtight Straight Connector, Uninsulated.

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Product details

LT COND

General

Catalog Number

3410

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

UPC

050169034101

Dimensions

Dimensions

3.938 in x 3.938 in x 3.563 in

Height

3.563 in

Length

3.938 in

Trade Size

2-1/2 in

Weight

2.6 lb

Width

3.938 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

972

Resources and downloads

Specifications

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions