HUBBELL CANADA
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X125HGSB, 3/8" x 1-1/4" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

38X125HGSB

3/8 x 1.25 Galvanized Steel Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

38X125HGSB

Material

GALVANIZED STEEL

UPC

781810162514

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Length Overall inch

1.25 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No