HUBBELL CANADA
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X175HEBBOX, 3/8" x 1-3/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

38X175HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1.75 IN L, 3/8 IN-16 Thread Size.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

38X175HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810011478

UPC 12 Digit

7818100114788

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Length Overall inch

1.75 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1