38X175HSSB, 3/8" x 1-3/4" Hex Bolt, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
38X175HSSB
Prop 65 Notice
3/8 x 1.75 Stainless Steel Bolt.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
UPC
781810552544
Dimensions
Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38 in
Dimension - Length Overall inch
1.75 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
Download All
50047604
50047604