HUBBELL CANADA
BUR_PPHID-264570_FW
BUR_PPHID-264570_FW

38X81FWGS, 3/8" x .81 Flat Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

38X81FWGS

3/8 x .81 Galvanized Steel Flat Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

38X81FWGS

Material

GALVANIZED STEEL

UPC

781810264850

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No