HUBBELL CANADA
Image of S1R4SP2X2DUPLEX 4" Series, Sub Plate, (1) Duplex Opening, (2) Keystone Jack Openings
Image of S1R4SP2X2DUPLEX 4" Series, Sub Plate, (1) Duplex Opening, (2) Keystone Jack Openings
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed Floor Boxes

4" Series, Sub Plate, (1) Duplex Opening, (2) Keystone Jack Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4SP2X2DUPLEX

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening, (2) Keystone Jack Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Duplex Opening

Product details

General

Accessory Type

Sub Plate

Application

Catalog Number

S1R4SP2X2DUPLEX

Color

Construction

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Number Of Outlets

(1) Duplex Opening, (2) Keystone Jack Openings

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585446042

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

3900

Media

Videos

play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs
play
SystemOne Recessed Floor Boxes
play
SystemOne Recessed Floor Boxes