HUBBELL CANADA
5625-1
5625-1
5625-1_assembled_back
5625-1_assembled_side
5625-1_assembled

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, White, Carded

Brand:

Bell

Catalog ID:

5625-6

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, White, Carded.

Product details

General

Catalog Number

5625-6

Color

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

3

Type

  • Cover
  • Lighting

UPC

050169562567

Dimensions

Dimensions

3.336 in x 8 in x 4.125 in

Height

4.125 in

Length

3.336 in

Weight

1.23 lb

Width

8 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

576

Standard Package

4