HUBBELL CANADA
5625-1
5625-1
5625-1_assembled_back
5625-1_assembled_side
5625-1_assembled

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, White

Brand:

Bell

Catalog ID:

5625-1

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, White.

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5625-1

Color

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

Material

Die Cast Aluminum

Number Of Outlets

3

Type

UPC

050169562512

Weather Resistant

Yes

Dimensions

Detection Range (ft.)

75 ft

Dimensions

3.336 in x 8 in x 4.125 in

Height

4.125 in

Length

3.336 in

Range of Motion

110 °

Weight

0.854 lb

Width

8 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

840

Standard Package

8