HUBBELL CANADA
BUR_PPHID-268052_FWSS
BUR_PPHID-268052_FWSS

50FWSSBOX, 1/2" Flat Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

50FWSSBOX

1/2" stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50FWSSBOX

Material

STAINLESS STEEL

UPC

621945506961

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

100