HUBBELL CANADA
Hubbell Canada_52co_image
Hubbell Canada_52co_image
play
3D View
Made in Canada

4 In. Square Cover, Flat Cover, For One Device (50-Pack), 52C0

Brand:

TradeSelect

Catalog ID:

52C0

4 in. Square Cover, Flat Cover, for One Device (50-Pack).

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C0

Color

Material

Steel

Number of Gang(s)

1-Gang

Sub Brand

tradeSELECT

Type

Flat Cover, Cover

UPC

626463002148

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Weight

0.15 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

18000

Resources and downloads

Sales Drawings

3D AR Model