HUBBELL CANADA
Hubbell Canada_52C14_image
Hubbell Canada_52C14_image
play
3D View
Made in Canada

4 In. Square Cover, Raised 3/4 In., 5.1 Cu. In., For One Device (25-Pack), 52C14

Brand:

TradeSelect

Catalog ID:

52C14

4 in. Square Cover, Raised 3/4 in., 5.1 Cu. In., for One Device (25-Pack).

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C14

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Sub Brand

tradeSELECT

Type

Mudring, Cover

UPC

626463000236

Dimensions

Actual Depth

0.75 in

Raised Ground

No

Weight

0.23 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

4725

Resources and downloads

Sales Drawings

3D AR Model