HUBBELL CANADA
Hubbell Canada_52C1858_image
Hubbell Canada_52C1858_image
play
3D View
Made in Canada

4 In. Square Cover, Raised 5.8 In., 7.8 Cu. In., For Two Device (25-Pack), 52C1858

Brand:

TradeSelect

Catalog ID:

52C1858

4 in. Square Cover, Raised 5.8 in., 7.8 Cu. In., for Two Device (25-Pack).

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C1858

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

2-Gang

Sub Brand

tradeSELECT

Type

Mudring, Cover

UPC

626463000298

Dimensions

Actual Depth

0.625 in

Raised Ground

No

Weight

0.2 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

4725

Resources and downloads

Sales Drawings

3D AR Model