HUBBELL CANADA
Hubbell Canada_52-c-49-1.25 copy
Hubbell Canada_52-c-49-1.25 copy
play
3D View

4 In. Square Cover, Tile Cover 1-1/4 In., 8.6 Cu. In., With One Device (25-Pack), 52C49114

Brand:

TradeSelect

Catalog ID:

52C49114

4 in. Square Cover, Tile Cover 1-1/4 in., 8.6 Cu. In., with One Device (25-Pack).

  • Angled mounting slots compensate up to 12 degrees for box misalignment

Les vis autotaraudeuses éliminent pratiquement tout risque de dénudage. Les boîtiers de la série 52 sont conçus pour être utilisés avec des boîtiers de la série 52.

Product details

General

Application

Catalog Number

52C49114

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Sub Brand

tradeSELECT

Type

UPC

626463000335

Dimensions

Cubic Capacity

9.5 cu.in

Depth

1.25 in

Height

4 in

Raised Height

1.25 in

Weight

0.33 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3125

Resources and downloads

Sales Drawings

3D AR Model