HUBBELL CANADA
Hubbell Canada_52-c-51-2 copy
Hubbell Canada_52-c-51-2 copy
play
3D View
Clearance

4 In. Square Cover, Tile Cover 2 In., 14 Cu. In., With One Device (25-Pack), 52C512

Brand:

TradeSelect

Catalog ID:

52C512

4 in. Square Cover, Tile Cover 2 in., 14 Cu. In., with One Device (25-Pack).

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 7.3 cu. in. capacity
  • Device mounts to cover
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

Les vis autotaraudeuses éliminent pratiquement tout risque de dénudage. Les boîtiers de la série 52 sont conçus pour être utilisés avec des boîtiers de la série 52.

Product details

General

Application

  • Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Catalog Number

52C512

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Sub Brand

tradeSELECT

Type

UPC

626463000366

Dimensions

Cubic Capacity

14.5 cu.in

Dimensions

2 in x 4 in x 4 in

Height

4 in

Length

2 in

Raised Height

2 in

Weight

0.46 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000

Resources and downloads

Sales Drawings

3D AR Model