HUBBELL CANADA
Hubbell Canada_54171LB
Hubbell Canada_54171LB
play
3D View

4 In. Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko, Cable Pryouts, Nmd90 (50-Pack), 54171LB

Brand:

TradeSelect

Catalog ID:

54171LB

4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack).

Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping

Product details

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Setback

0.4375

Bracket Type

B, Side Bracket

Catalog Number

54171LB

Color

Drawn or Welded

Drawn

Ends Cable

8

Gangable

No

Knockouts

3 x 1/2 in

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Sub Brand

tradeSELECT

Type

Octagonal Box, Box

UPC

626463003442

Wiring System

Non-Metallic Sheathed (NMD) 14/2 8/3

Dimensions

Actual Depth

2.125 in

Raised Ground

Yes

Weight

0.65 lb

Conductor Related

Cable Entry

NMD Clamp

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Sales Drawings

3D AR Model