HUBBELL CANADA
Image of 54560 4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560
Image of 54560 4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560
play
3D View
Image of 54560 4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560
Clearance

4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560

OR

Brand: TradeSelect

Catalog ID: 54560

4 In. Concrete Cover Flat with 1/2 in. KO (50-Pack)

Concrete cover

Product details

General

Application

Concrete Cover

Bracket Type

No Bracket

Catalog Number

54560

Color

Knockouts

5 x 1/2 in

Knockouts - Bottom

5 x 1/2in

Material

Steel

Type

Concrete Ring Cover

UPC

626463002155

Wiring System

Conduit

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Weight

0.22 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

18000

Resources and downloads

Media

3D AR Model