HUBBELL CANADA
Image of 54581 4 In. Concrete Rings, 60 Cu. In., 5 In. Deep, Raised Ground Screw,1/2 & 3/4 In. Ko (10-Pack), 54581
Image of 54581 4 In. Concrete Rings, 60 Cu. In., 5 In. Deep, Raised Ground Screw,1/2 & 3/4 In. Ko (10-Pack), 54581
play
3D View
Image of 54581 4 In. Concrete Rings, 60 Cu. In., 5 In. Deep, Raised Ground Screw,1/2 & 3/4 In. Ko (10-Pack), 54581

4 In. Concrete Rings, 60 Cu. In., 5 In. Deep, Raised Ground Screw,1/2 & 3/4 In. Ko (10-Pack), 54581

Brand: TradeSelect

Catalog ID: 54581

4 In. Concrete Rings, 60 Cu. In., 5 In. Deep, Raised Ground Screw,1/2 & 3/4 in. KO (10-Pack)

Flat sides provide excellent contact for locknuts, External ears are used to nail the ring to the wood form, Ears on inside of box are for fixtures, Waxed fixture ears prevent concrete from interfering with the threads, The top-cover is removable for before-pour work, Rugged metallic construction

Product details

General

Application

Concrete rings are used with poured deck (floor) in high-rise construction. These boxes are installed on wooden or steel concrete forms. After the forms are removed, the box is flush with the concrete.

Bracket Type

No Bracket

Catalog Number

54581

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

4 x 1/2 in, 2 x 3/4 in, 2 x 1 in

Knockouts - Side

4 x 1/2in, 2 x 3/4in, 2 x 1in

Material

Steel

Plaster Ears

No

Type

Concrete Ring, Box

UPC

626463002209

Wiring System

Conduit

Dimensions

Actual Depth

5 in

Raised Ground

Yes

Weight

1.24 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

560

Resources and downloads

Media

3D AR Model