HUBBELL CANADA
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE

54BB23FCL, Rotary Limit Switch 72:1

Brand:

Gleason Reel

Catalog ID:

54BB23FCL

Rotary Limit Switch 72:1.

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23FCL

Product Category

Limit Switches

Series

54

UPC

783246012487

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

64

Minimum Shaft Turns To Trip Contacts

1.5

Over Travel Shaft Turns

7.5

Reset Shaft Turns

1

Certifications And Compliance

Nema Rating

1, 12