HUBBELL CANADA
Hubbell Canada_55151-kbar
Hubbell Canada_55151-kbar
play
3D View
Made in Canada

Extension Ring For 4 In. Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55151KBAR

Brand:

TradeSelect

Catalog ID:

55151KBAR

Extension ring for 4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Concentric, 1/2 & 3/4 in. KO (50-Pack).

Product details

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

55151KBAR

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

4 x ½-3/4 in Comb ination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Extension Ring

UPC

626463002247

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Raised Ground

No

Weight

0.36 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

2750

Resources and downloads

Sales Drawings

3D AR Model