HUBBELL CANADA
5893-8
5893-8

4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads

Brand:

Bell

Catalog ID:

5893-8

4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads.

Product details

General

Catalog Number

5893-8

Color

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Landscape

Glass/Lens Type

Clear

Light Source

Incandescent

Lighting Kit

Yes

Material

Metallic

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

050169589380

Waterproof

Yes

Weather Resistant

Yes

Dimensions

Dimensions

5.125 in x 5.625 in x 8.813 in

Height

8.813 in

Length

5.125 in

Weight

3.48 lb

Width

5.625 in

Electrical Ratings

Lamp Wattage

60 W

Primary Voltage

120 V

Wattage Range

0-60 W

Certifications And Compliance

Certified Listed

cULus Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

2

Packaging Type

Box

Pallet Quantity

310

Standard Package

2