HUBBELL CANADA
Image of HGBL06S1 #6 AWG, Single Hole, 1/4" ID, 1 Pack
Image of HGBL06S1 #6 AWG, Single Hole, 1/4" ID, 1 Pack

#6 AWG, Single Hole, 1/4" ID, 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06S1

#6 AWG,Single Hole, 1/4" ID, 1 Pack

  • 1/4" ID
  • 1 Pack

Product details

General

Application

Grounding & Bonding

Bolt Hole Type

Single

Catalog Number

HGBL06S1

Item Type

Compression Lugs

Material

Tin-plated Copper

Size

1/4" OD, 5/8" Spaced

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620618937

Dimensions

Bend (Degrees)

180 °

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Resources and downloads