+2
1-Device Cable Protector Plate, Flat
Buy now
Brand:
Raco
Catalog ID:
701F
1-Device Cable Protector Plate, Flat.
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
No
Type
Cable Protector Plate
UPC
050169947036
Dimensions
Dimensions
0.325 in x 2.124 in x 3.64 in
Height
3.64 in
Length
0.325 in
Weight
0.077 lb
Width
2.124 in
Logistics
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
12800
Resources and downloads
Specifications
701F
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Brochures
Product Solutions for Electrical Prefabrication
Sell Sheets
Download All
Universal Protector Plates
H&M Series
Videos
RACO: Stud Mount Mud Rings
RACO: Stud Mount Mud Rings
RACO: Universal Protection Plates
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
SDS
HCC_SDS