HUBBELL CANADA
WBP_72130IG_PRODIMAGE
WBP_72130IG_PRODIMAGE

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30R, Screw Terminal, Orange

Brand:

Bryant

Catalog ID:

72130IG

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30R, Screw Terminal, Orange.

Isolated Ground

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

72130IG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Series

Locking

Style

Isolated Ground

Type

Single Receptacle

UPC

781786701441

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Three Phase

Voltage Rating

120/208 V

Voltage Rating Description

3 Phase Y 120/208V AC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L21-30R

Logistics

Carton Quantity

10

Resources and downloads