HUBBELL CANADA
WBP_7420B_PRODIMAGE
WBP_7420B_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

7427B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum.

Standard Product

Product details

General

Application

Straight Blade

Catalog Number

7427B

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

2.15" Opening

Size

Standard

Style

Vertical Mount 1.62 in. Hole For 30A & 50A 3-Wire Power Receptalces

Type

Weatherproof Covers

UPC

781786628526

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

5

Resources and downloads