HUBBELL CANADA
WBP_7774CR_PRODIMAGE
WBP_7774CR_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate

Brand:

Bryant

Catalog ID:

7774CR

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate.

Standard Product

Product details

General

Application

Locking Devices

Catalog Number

7774CR

Color

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

50A 3 and 4-Wire

Series

Replacement Part

Type

Weatherprotective Plate

UPC

781786671553

Dimensions

Display Size

2-Gang

Logistics

Carton Quantity

10

Resources and downloads