HUBBELL CANADA
7823RAC
7823RAC

4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate

Brand:

Raco

Catalog ID:

7823RAC

4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate.

Product details

General

Cable Clamps

4

Catalog Number

7823RAC

Color

EU RoHS Indicator

Contact Manufacturer

Type

Box

UPC

050169978238

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

20 cu.in

Depth

2.375 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.243 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

75

Pallet Quantity

1125

Resources and downloads