HUBBELL CANADA
RACO_808C
RACO_808C
play
808C_1
808C_2

4 in. Square Exposed Work Cover, 1-GFCI

Brand:

Raco

Catalog ID:

808C

4 in. Square Exposed Work Cover, 1-GFCI.

Product details

CrushCorner

General

Catalog Number

808C

EU RoHS Indicator

Yes

Material

808C

Paintable/Stainable

No

Type

Exposed Cover

UPC

050169999837

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.332 lb

Width

4.125 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Resources and downloads

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

Terms and Conditions