HUBBELL CANADA
813C
813C
play
813C_2
813C_1

4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle

Brand:

Raco

Catalog ID:

813C

4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle.

Product details

CrushCorner

General

Catalog Number

813C

EU RoHS Indicator

Yes

Material

813C

Paintable/Stainable

No

Type

Exposed Cover

UPC

050169999882

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.34 lb

Width

4.125 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Resources and downloads

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

Terms and Conditions