HUBBELL CANADA
821
821

2-Gang Box Device Cover, Raised 3/4 in., Fits 951 or 941 Box

Brand:

Raco

Catalog ID:

821

2-Gang Box Device Cover, Raised 3/4 in., Fits 951 or 941 Box.

Product details

General

Catalog Number

821

Color

EU RoHS Indicator

Contact Manufacturer

Material

821

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Device Cover

UPC

050169008218

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.75 in x 7.063 in x 4.5 in

Height

4.5 in

Length

0.75 in

Raised Height

0.75 in

Weight

0.59 lb

Width

7.063 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1600

Resources and downloads