HUBBELL CANADA
855
855

4-11/16 in. Square Cover, 5/8 in. Raised, for Life Safety Appliances and Emergency Signs

Brand:

Raco

Catalog ID:

855

4-11/16 in. Square Cover, 5/8 in. Raised, for Life Safety Appliances and Emergency Signs.

Product details

General

Catalog Number

855

Color

Drawn or Welded

Drawn

Material

855

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4-11/16 x 4 in

Type

UPC

050169008553

Dimensions

Cubic Capacity

8.3 cu.in

Dimensions

4.75 in x 4.75 in x 0.625 in

Height

0.625 in

Length

4.75 in

Raised Height

0.625 in

Weight

0.249 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

  • cULus Listed
  • Buy America Compliant
  • Buy American Act Compliant
  • BABA Compliant *Status valid till December 2024

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600

Resources and downloads