HUBBELL CANADA
861
861
861_1
861_2

4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO

Brand:

Raco

Catalog ID:

861

4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO.

Product details

General

Catalog Number

861

Color

EU RoHS Indicator

Yes

Material

861

Paintable/Stainable

No

Type

Cover

UPC

050169008614

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.096 lb

Width

2.313 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads